IESNA:LM-63-2002
[TEST]P1197597
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-927-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2722
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
311.3 306.5 309.7 315.9 322.8 329.7 336.2 341.3 345.9 352.4
362.1 377.7 399.6 425.6 465.9 532.6 607.8 697 806.6 917.3
1035 1126.8 1184.3 1226 1241.9 1247.9 1269.3 1311.6 1310.6 1192.9
895 382.7 100.2 41.4 15.4 4.3 0
311.3 308.2 311.4 317.6 324.5 331.5 337.7 342.7 347.4 353.6
362.9 378.4 400.1 425.5 464.3 527.7 601.6 688.2 794.9 920.2
1037 1127.1 1183.6 1223.8 1240.6 1250.4 1273.8 1316.1 1309.3 1182.5
867.2 354.9 100 40.4 15.3 4.2 0
311.3 307.8 310.5 316.3 323 329.3 334.9 338.7 342.2 347.2
355.2 368.1 387.1 410 444.4 500.1 571.3 655.6 748.7 854.5
959.8 1055.4 1122.3 1168.5 1199.9 1230.6 1269.7 1317.8 1339.9 1254.9
995 505.4 152.7 56.2 27.3 5.9 0
311.3 307.2 309.8 315 320.6 326.1 331.2 333.8 335.5 338.1
343 351.7 365.3 381.7 404.8 442.6 494.5 555.5 624.4 703.2
790.6 882 968.4 1042.8 1107 1169.3 1250.7 1348.1 1425.7 1424.8
1284 950.5 430.9 167.6 57.9 20.1 0
311.3 307.2 309.2 313.9 318.8 323.7 328.6 331.3 332.6 333.9
338.3 344.5 355 367 380.6 400.8 431.1 469.5 517.9 575.9
641.7 710.3 789.1 873.2 961.5 1056.1 1162.9 1293.4 1456.8 1592.8
1615.5 1445.9 983.3 480.5 169.5 41.3 0
311.3 307.4 309.1 313.3 318 323.2 327.9 331 332.6 334.2
339.1 345.9 355.7 366.3 376.1 389.4 412.8 442.9 482.5 531.3
586.4 647.1 710.7 786 869.1 961.2 1069.1 1203.5 1389.6 1583.9
1694.2 1583.8 1169.6 656.3 270.7 62.7 0
311.3 307.2 308.7 312.7 317.5 322.5 327.1 330.6 332.8 335.4
340.1 347.4 356 363.8 370.3 380.9 399 422.3 454.9 495.8
541.7 591.2 646.1 708.1 779.7 858.4 962.8 1093 1268.6 1483
1619.3 1494.2 1026 535.6 195.9 33.5 0
311.3 308.2 308.5 311.8 316.6 322.2 327.6 332.1 335.8 338.4
341.6 346.3 351.8 355.6 359.8 366.6 376.2 388.5 407.1 435.1
466.5 502.3 543 589.2 640.9 702.7 776.1 867.7 980.3 1125.5
1215.6 1060.6 684.9 305.5 78.1 12.8 0
311.3 309.2 309.1 311.4 316 322.1 328.3 334.1 338.7 342
345 347.9 348.8 348.5 350 353.1 358.3 366 377.7 394.7
418.4 445.8 479.3 518.9 563.8 614.3 669.4 734 810.9 877.3
861.6 687.8 393 141.9 35.4 10 0
311.3 310.3 310.4 312.1 316.5 321.9 329.2 336.2 341.9 346.3
350.1 352.3 352.3 351.5 350.8 350.5 351.8 356 364.1 377.1
395.6 420.1 449 483.4 523.9 569.8 619.1 670.2 712.6 717.8
634.2 419.4 149.9 40.6 19.8 7.8 0
311.3 311.8 312.6 315.2 319.8 325.3 332.9 340.9 348.2 355.2
361.9 367.4 371.3 374.8 377.8 381.4 386.8 394 404.8 422.3
448.4 483.2 527 584.6 658.6 736.7 818.3 879.7 887.4 770.1
535.9 263.2 72.6 24.1 10.8 3.2 0
311.3 312.3 313.6 316.5 321.5 327.9 336.1 345 353.7 362.7
372.5 382 391.5 401.2 412.2 426.5 444.2 467.3 497.4 535.8
583.7 638.3 698.9 771.4 850.6 922 964.4 956.9 872 679.7
414.2 196.9 66.6 23.2 9.1 1.9 0
311.3 313 315.2 319.1 325 332.2 341.7 352.6 362.9 375.1
388.9 405 423.3 444.7 470.9 504.3 544.4 589.3 636 683.2
729.1 771.2 810.2 852.2 895.7 924.3 919.9 869.3 757.9 557.3
327.7 141.9 52.7 21.4 8.7 2 0
311.3 314.3 318.5 324.7 332.9 342.6 355 369.3 386.9 409
437.9 472.5 510.8 554.8 596.5 633.4 661.5 681.3 693.6 701.6
708.9 711.9 704.1 688.2 660.4 605.5 514 388.4 253.2 144.9
78.2 44.6 28.2 17.9 10 2.5 0
311.3 315.3 321.8 330.3 340.9 353.6 369.7 391.5 419.3 454.2
492.7 529.6 561.7 585 597.7 600.9 595.8 582.8 560.7 527.4
483.2 428.3 360.9 285.7 217.1 166.3 130.9 104.2 83.2 67.3
53 41.3 31.5 20.9 11.4 2.6 0
311.3 316.6 325.7 336.5 349.1 365 386.5 415.5 451.2 488.4
520.5 543.6 554.1 552.2 539.7 517.7 485.2 440 388.9 336.8
292.5 258 229 199.2 168.5 141.5 119.3 100.9 84.6 70.3
57.7 46.5 35.5 23 13.7 4.2 0
311.3 318 329.3 342.4 358.2 377.5 404 438.5 475.6 505.3
522.5 525.8 517.6 500.1 474.4 436.7 391 343.7 303.8 275.6
258 243.3 224.4 202.3 174.7 153.3 135.7 117.8 102.1 88.5
75.7 61.8 48.2 34.5 21.2 7.4 0
311.3 320.1 333.5 348.5 366 387.6 416.8 453.5 487.7 507
509.2 497.2 478.3 454.8 423.7 385.2 343 306.1 284.3 270.4
251.1 232 207.3 185.7 180 167.9 151.4 135.1 119.7 104.4
89.2 75.4 60.3 45.6 30 10.8 0
311.3 321.4 336.5 353.7 373.5 396.9 427.1 461 489.7 498.4
488.1 467.3 445 419.8 389.8 354.3 318.3 295.1 286.9 271
249 219.3 192 187.4 179.9 167.8 152.6 136.7 121.3 106.3
91.4 77.8 62.8 48.8 31.6 13.3 0
311.3 322.7 339 357.9 379.4 404.2 435.3 469.5 490.3 486.2
465.2 439.6 417.1 395.3 368.4 336.7 308.4 299.9 290.5 270.3
239.1 200.7 190 183.8 178.9 166.9 152.7 137.9 122.3 106.8
92.4 75.1 57 42.4 26.1 10.5 0
311.3 323.5 339.7 359.5 381.9 407.6 439.3 473.4 490.7 480.6
454.6 428.5 405.4 383 358.6 332.2 309.4 303.9 290.9 267.2
229.3 197.6 187.4 179.7 175.6 165 152.6 138.2 123.4 109
95 76.5 56.7 42.3 21.1 9 0
311.3 323 340 359.6 382 407.6 439 473.2 491.9 482.2
456.2 429.8 406.7 384.6 360.8 335.4 312.9 307.7 293.8 269.5
230.6 198.7 187.8 179 174.4 164.3 152.6 138.5 124 109.9
95.3 75.4 56.2 40.3 20.8 8.2 0
